PCB terminal block - ZFKDSA 1-V-W-3,81- 2 - 1900633

PCB terminal block, pitch: 3.81 mm, number of positions: 2, connection method: Spring-cage connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Vertical connection enables multi-row arrangement on the PCB
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1900633
Packing unit 1

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback