PCB terminal block - EMKDSV 2,5/ 3-5,08 - 1889848

No picture available

PCB terminal block, Nominal current: 12 A, Nom. voltage: 400 V, Pitch: 5.08 mm, Number of positions: 3, Connection method: Screw connection with tension sleeve, Mounting: Press-in technology, Conductor/PCB connection direction: 0 °, Color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Long-term stable press-in connection ensures high holding force without thermal load
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1889848
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918376468
Weight per Piece (excluding packing) 6.560 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback