PCB terminal block - FRONT 2,5-H/SA 5/12STRO.630062 - 1889806

No picture available

PCB terminal block, Nominal current: 24 A, Nom. voltage: 400 V, Pitch: 5 mm, Number of positions: 12, Connection method: Front screw connection, Mounting: Wave soldering, Conductor/PCB connection direction: 0 °

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1889806
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4017918372989
Weight per Piece (excluding packing) 46.110 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback