Printed-circuit board connector - PC 4 HV/ 8-STF-7,62 - 1880135

The figure shows a 5-pos. version of the product

Plug component, nominal current: 20 A, rated voltage (III/2): 1000 V, number of positions: 8, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1880135
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 369 (CC-2009)
GTIN 4017918368494
Weight per Piece (excluding packing) 38.270 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback