Printed-circuit board connector - PC 4 HV/ 4-STFL-7,62 GY NZ X1 - 1879832

No picture available

Plug component, nominal current: 20 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, Color: gray, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1879832
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918311834
Weight per Piece (excluding packing) 20.310 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback