Base strip - EMCV 1,5/ 4-GF-3,81 - 1879308

The figure shows a 10-position version of the product

Header, Nominal current: 8 A, Rated voltage (III/2): 160 V, Number of positions: 4, Pitch: 3.81 mm, Color: green, Contact surface: Tin, Mounting: Press-in technology

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Long-term stable press-in connection ensures high holding force without thermal load
  • Screwable flange for superior mechanical stability
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1879308
Packing unit 50 pc
Catalog page Page 223 (C-1-2013)
GTIN 4017918173869
Weight per Piece (excluding packing) 2.090 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback