Printed-circuit board connector - GMSTB 2,5/11-ST BDNZ 06635210 - 1877449

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 630 V, number of positions: 11, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1877449
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918268305
Weight per Piece (excluding packing) 20.660 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback