Base strip - MC 1,5/12-G-3,81 GYNZX101-CUVC - 1871694

No picture available

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 12, pitch: 3.81 mm, Color: gray, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1871694
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918310448
Weight per Piece (excluding packing) 3.030 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback