PCB terminal block - MKKDS 5/ 8-9,5 BEIGE NZKHB3521 - 1869376

No picture available

PCB terminal block, nominal current: 41 A, nom. voltage: 630 V, pitch: 9.52 mm, number of positions: 8, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: Pebble gray, The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1869376
Packing unit 10 pc
Note Made to Order (non-returnable)
GTIN 4017918125790
Weight per Piece (excluding packing) 70.010 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback