Printed-circuit board connector - FKCOR 2,5/15-ST-5,08-LR - 1861823

The illustration shows a 5-position version

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 15, pitch: 5.08 mm, connection method: Push-in spring connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The conductor connection orthogonal to the direction of operation simplifies the cabling of DIN-rail-mountable devices
  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Automatic locking and intuitive release through Lock and Release operating lever in contrasting color
  • Can be combined with the MSTB 2´,5 range
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1861823
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626125183
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback