Sample set - SAMPLE DMC 0,5/13-G1-2,54 SMD - 1859903

The figure shows a 10-pos. version with 20 contacts

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 13, pitch: 2.54 mm, Color: black, Contact surface: Gold, mounting: SMD soldering

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Designed for integration into the SMT soldering process
  • Conductor connection on several levels enables higher contact density
  • Small component size for applications where space is at a premium
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1859903
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4055626113265
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback