Printed-circuit board connector - MVSTBU 2,5/16-ST - 1851944

No picture available

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 16, pitch: 5 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, mounting: Direct mounting

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Direct plug-in blocks with mounting flanges for screw connection on mounting plates or unit housing
  • Can be combined with the MSTB 2´,5 range
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1851944
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918264697
Weight per Piece (excluding packing) 32.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback