Base strip - MCDV 1,5/13-G1-3,81 - 1847848

The figure shows a 10-pos. version with 20 contacts

Header, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 13, pitch: 3.81 mm, Color: green, Contact surface: Tin, mounting: Wave soldering, In combination with MCV plug components, both an MCVW and an MCVR plug must be used.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1847848
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 237 (C-1-2013)
GTIN 4017918113964
Weight per Piece (excluding packing) 13.590 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback