Sample set - SAMPLE PTSM 0,5/ 7-HTB...SMDWH - 1847180

The illustration shows a 3-position version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, pitch: 2.5 mm, Color: white, Contact surface: Tin, mounting: SMD soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • White design: Stable color when welding and during use
  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Through-board header for low plug-in connection height on the PCB
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1847180
Packing unit 5 pc
Minimum order quantity 5 pc
GTIN 4055626003153
Weight per Piece (excluding packing) 2.200 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback