Sample set - SAMPLE PTSM 0,5/ 3-HTB...SMDWH - 1847148

The illustration shows a 3-position version

Header, Nominal current: 6 A, Rated voltage (III/2): 160 V, Pitch: 2.5 mm, Color: white, Contact surface: Tin, Mounting: SMD soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • White design: Stable color when welding and during use
  • Designed for integration into the SMT soldering process
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Through-board header for low plug-in connection height on the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1847148
Packing unit 5 pc
Minimum order quantity 5 pc
Note Made to Order (non-returnable)
GTIN 4055626003115
Weight per Piece (excluding packing) 1.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback