Base strip - MDSTBW 2,5/ 5-G - 1846849

The figure shows a 10-position version of the product

Header, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5 mm, Color: green, Contact surface: Tin, mounting: Wave soldering, The article can be aligned to create different nos. of positions! In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1846849
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 329 (C-1-2013)
GTIN 4017918183813
Weight per Piece (excluding packing) 7.910 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback