Sample set - SAMPLE SPT-SMD 1,5/12-H-3,81 - 1843702

The illustration shows the 10-position version

PCB terminal block, Nominal current: 13.5 A, Nom. voltage: 160 V, Pitch: 3.81 mm, Number of positions: 12, Connection method: Push-in spring connection, Mounting: SMD soldering, Conductor/PCB connection direction: 0 °, Color: black

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive use through colour coded actuation lever
  • Designed for integration into the SMT soldering process
  • Quick and convenient testing using integrated test option
  • Operation and conductor connection from one direction enable integration into front of device
  • Anti-rotation pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1843702
Packing unit 5 pc
Minimum order quantity 5 pc
GTIN 4046356952163
Weight per Piece (excluding packing) 6.360 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback