Printed-circuit board connector - FRONT-MSTB 2,5/18-ST-5,08 AU - 1839212

No picture available

Plug component, Nominal current: 12 A, Number of positions: 18, Pitch: 5.08 mm, Connection method: Front screw connection, Color: green, Contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1839212
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918213435
Weight per Piece (excluding packing) 55.610 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback