Base strip - MCVK 1,5/ 7-GF-3,81 - 1832921

The illustration shows a 16-position version

Plug component, Nominal current: 8 A, Rated voltage (III/2): 160 V, Number of positions: 7, Pitch: 3.81 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, Mounting: DIN rail

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1832921
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918110444
Weight per Piece (excluding packing) 12.270 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback