MKKDSN 1,5/ 3 BD:S+-A02 TS H1L - 1832027

No picture available

PCB terminal block, nominal current: 13.5 A, nom. voltage: 400 V, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Extremely small design for the respective conductor cross section
  • Conductor connection on several levels enables higher contact density
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1832027
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356891349
Weight per Piece (excluding packing) 6.350 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback