ZFKDSA 1,5-W-5,08- 5 MC WH/BK - 1829577

No picture available

PCB terminal block, nominal current: 16 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 5, connection method: Spring-cage connection, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Can be operated without tools by means of color-coded actuating lever
  • Angled connection enables multi-row arrangement on the PCB
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1829577
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356872720
Weight per Piece (excluding packing) 6.570 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback