Printed-circuit board connector - MSTBU 2,5/20-ST-5,08-FL - 1824531

The illustration shows a 15-position version

Plug component, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 20, Pitch: 5.08 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin, Mounting: Direct mounting

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Direct plug-in blocks with mounting flanges for screw connection on mounting plates or unit housing
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1824531
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 207 (CC-2002)
GTIN 4017918049331
Weight per Piece (excluding packing) 42.040 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback