Base strip - IC 2,5/10-GF-5,08 EX - 1810418

The figure shows a 10-position version of the product

Header, Nominal current: 12 A, Rated voltage (III/2): 320 V, Nominal current (Ex): 12 A, Nominal voltage (Ex): 176 V, Number of positions: 10, Pitch: 5.08 mm, Color: green, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Screwable flange for superior mechanical stability
  • Well-known mounting principle allows worldwide use
  • Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Easy PCB replacement thanks to plug-in modules
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1810418
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 377 (C-1-2013)
GTIN 4046356706742
Weight per Piece (excluding packing) 10.780 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback