Printed-circuit board connector - GMVSTBR 2,5/ 7-STF-7,62 EX - 1809940

The figure shows a 10-position version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 630 V, nominal current (Ex): 12 A, nominal voltage (Ex): 352 V, number of positions: 7, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Larger pitch for increased voltage requirements
  • Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
  • Screwable flange for superior mechanical stability
  • 90° difference in plug-in direction for the conductor connection, reduces the risk of the connector being pulled out with the conductor and narrower conductor routing to the application
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1809940
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 379 (C-1-2013)
GTIN 4046356705875
Weight per Piece (excluding packing) 19.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback