Pin strip - PST 1,3/ 4-5,0-SF - 1805643

The figure shows a 10-position version of the product

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 4, pitch: 5 mm, Color: black, Contact surface: Tin, mounting: THR soldering, The pin strip is made of highly temperature-resistant plastic and is therefore suitable for the reflow process.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Locking mechanism on back of component for increased mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1805643
Packing unit 250 pc
Catalog page Page 417 (C-1-2013)
GTIN 4046356680059
Weight per Piece (excluding packing) 0.920 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback