Pin strip - PST 1,3/ 2-5,0-SF - 1805627

The figure shows a 10-position version of the product

Header, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 2, Pitch: 5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, The pin strip is made of highly temperature-resistant plastic and is therefore suitable for the reflow process.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • Locking mechanism on back of component for increased mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1805627
Packing unit 250 pc
Minimum order quantity 250 pc
Catalog page Page 417 (C-1-2013)
GTIN 4046356680035
Weight per Piece (excluding packing) 0.460 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback