Printed-circuit board connector - CCV 2,5/ 6-GSF-5,08GNP26THRR56 - 1799866

The figure shows a 10-position version of the product

Header, Nominal current: 12 A, Number of positions: 6, Pitch: 5.08 mm, Color: green, Contact surface: Tin, Mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Vertical connection enables multi-row arrangement on the PCB
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1799866
Packing unit 140 pc
Minimum order quantity 140 pc
Note Made to Order (non-returnable)
GTIN 4046356659260
Weight per Piece (excluding packing) 1.990 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback