PCB terminal block - PLH 16/ 3-10-ZF BD:PE-2 - 1797473

No picture available

PCB terminal block, nominal current: 76 A, nom. voltage: 400 V, pitch: 10 mm, number of positions: 3, connection method: Push-lock spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Tool-free lever principle enables time-saving connection and release of conductors with/without ferrules
  • Defined contact force ensures that contact remains stable over the long term
  • Time-saving push-in connection when lever is closed
  • Quick and convenient testing using integrated test option
  • Unrestricted 600-V-UL approval thanks to compact zig-zag pinning
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1797473
Packing unit 25 pc
Note Made to Order (non-returnable)
GTIN 4046356641258
Weight per Piece (excluding packing) 21.060 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback