Printed-circuit board connector - GFKC 2,5/ 4-STF-7,62 EX - 1796238

The figure shows a 10-position version of the product

Plug component, Nominal current: 12 A, Rated voltage (III/2): 630 V, Nominal current (Ex): 12 A, Nominal voltage (Ex): 352 V, Number of positions: 4, Pitch: 7.62 mm, Connection method: Push-in spring connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Larger pitch for increased voltage requirements
  • Intuitive use through colour coded actuation lever
  • Can be combined with the MSTB 2´,5 range
  • Screwable flange for superior mechanical stability
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1796238
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 381 (C-1-2013)
GTIN 4046356636346
Weight per Piece (excluding packing) 9.800 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback