Printed-circuit board connector - FKC 2,5/ 2-ST-5,08-RF EX - 1796102

The figure shows a 10-position version of the product

Plug component, Nominal current: 12 A, Rated voltage (III/2): 320 V, Nominal current (Ex): 12 A, Nominal voltage (Ex): 176 V, Number of positions: 2, Pitch: 5.08 mm, Connection method: Push-in spring connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Intuitive use through colour coded actuation lever
  • Quick and convenient testing using integrated test option
  • Satisfies the more stringent safety requirements of “Ex e” protection according to IEC 60079-7 for potentially explosive areas
  • Can be combined with the MSTB 2´,5 range
  • Intuitive locking mechanism prevents accidental disconnection
  • Intuitive locking mechanism prevents accidental disconnection
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1796102
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 371 (C-1-2013)
GTIN 4046356636117
Weight per Piece (excluding packing) 5.040 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback