Printed-circuit board connector - ZEC 1,0/ 8-LPV-3,5 C1,CI5 - 1795543

No picture available

Printed circuit board connector, nominal current: 8 A, number of positions: 8, pitch: 3.5 mm, Color: green, Contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy component connection
  • Inexpensive direct plug-in connection with just one component
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1795543
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356635073
Weight per Piece (excluding packing) 5.230 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback