PCB terminal block - PTSA 1,5/16-3,5-F MIX 15RZGY - 1793150

No picture available

PCB terminal block, Nominal current: 8 A, Nom. voltage: 250 V, Pitch: 3.5 mm, Number of positions: 16, Connection method: Push-in spring connection, Mounting: Wave soldering, Conductor/PCB connection direction: 45 °, Color: multi-color

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1793150
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356631914
Weight per Piece (excluding packing) 11.790 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback