PCB terminal block - FKDSP-MT-5,08 - 1789278

The illustration shows a combination of versions FKDSP-5,08 and FKDSP-MT-5,08

PCB terminal block, Nominal current: 13.5 A, Nom. voltage: 320 V, Pitch: 5.08 mm, Number of positions: 1, Connection method: Push-in spring connection, Mounting: Wave soldering, Conductor/PCB connection direction: 60 °, Color: green, The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1789278
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 67 (CC-2002)
GTIN 4017918044084
Weight per Piece (excluding packing) 6.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback