Printed-circuit board connector - MC 1,5/ 4-GF-3,5 P26 THRR56 - 1789216

Header, Nominal current: 8 A, Rated voltage (III/2): 160 V, Number of positions: 4, Pitch: 3.5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1789216
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
Catalog page Page 213 (C-1-2013)
GTIN 4046356611336
Weight per Piece (excluding packing) 2.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback