Printed-circuit board connector - MC 1,5/ 5-G-3,5 P20 THRR56 - 1788796

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, number of positions: 5, pitch: 3.5 mm, color: black, contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1788796
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
Catalog page Page 210 (C-1-2013)
GTIN 4046356611787
Weight per Piece (excluding packing) 2.200 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback