Printed-circuit board connector - GMSTB 2,5/10-G BK - 1783038

No picture available

Header, nominal current: 12 A, number of positions: 10, pitch: 7.5 mm, Color: black, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Items that can be aligned in various pitches support flexible and space-saving PCB assembly
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1783038
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918260217
Weight per Piece (excluding packing) 4.140 g
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback