Printed-circuit board connector - GMSTBV 2,5/ 6-G-7,62 AU - 1781616

No picture available

Header, nominal current: 12 A, number of positions: 8, pitch: 7.62 mm, Color: green, Contact surface: Gold, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Well-known mounting principle allows worldwide use
  • Larger pitch for increased voltage requirements
  • Vertical connection enables multi-row arrangement on the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1781616
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356434768
Weight per Piece (excluding packing) 4.030 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback