Plug - PTPM 0,4/ 8-P-2,5 - 1780558

Plug component, Nominal current: 4 A, Rated voltage (III/2): 125 V, Number of positions: 8, Pitch: 2.5 mm, Connection method: IDC fast connection, Color: black, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Can be plugged into THR and SMD base strips
  • Spring-cage and pierce contact technology
  • Miniature plug with 2.5 mm pitch
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1780558
Packing unit 100 pc
Note Made to Order (non-returnable)
Catalog page Page 55 (C-1-2013)
GTIN 4046356536219
Weight per Piece (excluding packing) 3.310 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback