Plug - PTPM 0,2/ 4-P-2,5 - 1780480

Plug component, Nominal current: 2 A, Rated voltage (III/2): 160 V, Number of positions: 4, Pitch: 2.5 mm, Color: black, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Can be plugged into THR and SMD base strips
  • Spring-cage and pierce contact technology
  • Miniature plug with 2.5 mm pitch
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1780480
Packing unit 250 pc
Catalog page Page 55 (C-1-2013)
GTIN 4046356536134
Weight per Piece (excluding packing) 1.730 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback