Printed-circuit board connector - MCV 1,5/ 6-GF-3,5 P26 THRR56 - 1779158

The figure shows a 10-position version of the product

Header, Nominal current: 8 A, Rated voltage (III/2): 160 V, Number of positions: 6, Pitch: 3.5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, User information and design recommendations for through hole reflow technology can be found under “Downloads”

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Screwable flange for superior mechanical stability
  • Vertical connection enables multi-row arrangement on the PCB
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1779158
Packing unit 200 pc
Minimum order quantity 200 pc
Note Made to Order (non-returnable)
Catalog page Page 213 (C-1-2013)
GTIN 4046356532396
Weight per Piece (excluding packing) 5.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback