Photovoltaic connector - PV-FT-CF-C-2,5-130-BU-FLC - 1775644

Photovoltaic connector, Nominal current: 27 A, Nom. voltage: 1500 V, Connection type: Crimp, Color: black, Can only be released using a tool

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1775644
Packing unit 250 pc
Minimum order quantity 250 pc
GTIN 4046356501842
Weight per Piece (excluding packing) 22.220 g

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback