Pitch spacer - RZ-SPT 2,5-2,5 - 1772595

Accessories, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 1, mounting: Soldering, conductor/PCB connection direction: 90 °, color: green

Price:

Overview

Technical data

Downloads

Your advantages

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1772595
Packing unit 100 pc
Minimum order quantity 100 pc
GTIN 4046356462334
Weight per Piece (excluding packing) 0.300 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback