Printed-circuit board connector - MSTBC 2,5/ 6-ST-5,08 BS:1-6 - 1772508

No picture available

Plug component, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: Crimp connection, Color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1772508
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356462297
Weight per Piece (excluding packing) 3.100 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback