Base strip - MSTBA 2,5/16-G-LA - 1770627

The illustration shows a 15-position version

Header, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 16, pitch: 5 mm, Color: green, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Snap-on, bright status indicator for the individual contacts
  • Well-known mounting principle allows worldwide use
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1770627
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918035365
Weight per Piece (excluding packing) 6.500 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback