Printed-circuit board connector - MSTBH 2,5/10-G - 1765027

No picture available

Header, Number of positions: 10, Pitch: 5 mm, Color: green, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy component connection
  • Can be combined with the MSTB 2´,5 range
  • Compatible with connectors with screw or push-in connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1765027
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918031756
Weight per Piece (excluding packing) 9.520 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback