Accessories - FL 2-V-7,5 - 1761335

No picture available

Header, Number of positions: 2, Pitch: 7.5 mm, Color: green, Contact surface: Tin, Mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, standardized slip-on connection allows worldwide use
  • Larger pitch for increased voltage requirements
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Well-known mounting principle allows worldwide use
Logo Logo

Key Commercial Data

Orderkey 1761335
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918030933
Weight per Piece (excluding packing) 3.930 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback