Accessories - FL 3-VS - 1760352

No picture available

PCB terminal block, pitch: 2.5 mm, number of positions: 3, connection method: Slip-on connection, mounting: Wave soldering, color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, standardized slip-on connection allows worldwide use
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Well-known mounting principle allows worldwide use
Logo Logo

Key Commercial Data

Orderkey 1760352
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4017918030896
Weight per Piece (excluding packing) 6.560 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback