Accessories - FL 3-V - 1760336

No picture available

PCB terminal block, Pitch: 2.5 mm, Number of positions: 3, Connection method: Slip-on connection, Mounting: Wave soldering, Color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, standardized slip-on connection allows worldwide use
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
  • Well-known mounting principle allows worldwide use
Logo Logo

Key Commercial Data

Orderkey 1760336
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4017918030872
Weight per Piece (excluding packing) 4.930 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback