Printed-circuit board connector - ZEC 1,5/ 4-ST-7,5 C1 R1,4 BDAU - 1757044

No picture available

Direct connector, Nominal current: 10 A, Number of positions: 4, Pitch: 7.5 mm, Connection method: Spring-cage connection, Color: green, Contact surface: Gold, Mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Defined contact force ensures that contact remains stable over the long term
  • Inexpensive direct plug-in connection with just one component
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Plug-in direction parallel to the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757044
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356339780
Weight per Piece (excluding packing) 8.110 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback