Printed-circuit board connector - ZEC 1,0/ 6-ST-3,5 C1 R1,6 BDAU - 1757028

No picture available

Direct connector, nominal current: 8 A, number of positions: 6, pitch: 3.5 mm, connection method: Spring-cage connection, Color: green, Contact surface: Gold, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1757028
Packing unit 50 pc
Minimum order quantity 50 pc
GTIN 4046356339797
Weight per Piece (excluding packing) 7.490 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback